Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 465 17

Fixed shelf - for 19" server enclosure and enclosures - screw fixing

  • Pack (number of units) 1
  • Volume (dm3) 23.375
  • Weight (g) 7 368.00

Substitution references

No substitute reference

Product characteristics
Heavy duty shelves
  • Maximum load: 100 kg
  • Screw fixing on 4 x 19" uprights
  • Black RAL 9005
  • Fixed shelf, depth 820 mm, 1 U
  • For cabinets with depth 1000 mm and server cabinets
General characteristics
Legrand cabling system LCS³ enclosures - 19'' accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.