Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 465 01

Fixed shelf - 2 U - for enclosures - depth 200 mm - quick fixing

  • Pack (number of units) 1
  • Volume (dm3) 11.00
  • Weight (g) 1 584.00

Substitution references

No substitute reference

Product characteristics
Fixed shelves
  • For 19" cabinets and server cabinets, Bati-rack and Altis cabinets
  • Quick, screwless assembly
  • Black RAL 9005
Suspended installation on 2 x 19" uprights
  • Height 2 U
  • Maximum load 15 kg
  • Depth 200 mm
General characteristics
Legrand cabling system LCS³ enclosures - 19'' accessories
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.