Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 464 90

19" ventilation shelf - 1 U - for encloures - with 4 fans - depth 300 mm

  • Pack (number of units) 1
  • Volume (dm3) 9.958
  • Weight (g) 5 727.00

Substitution references

No substitute reference

Product characteristics
Temperature management
1 U ventilation drawers
  • For circulation of internal air
  • Fixed onto 2 x 19" uprights
  • ON/OFF switch
  • Supplied with power supply cord 230 V~
  • Black RAL 9005
  • Drawer with 4 fans
  • Depth 300 mm
General characteristics
Legrand cabling system LCS³ enclosures - 19'' accessories
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.