Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 463 95

19" bati-rack - 42 U - 1956 x 540 x 640 mm

  • Pack (number of units) 1
  • Volume (dm3) 50.936
  • Weight (g) 21 400.00

Substitution references

No substitute reference

Product characteristics
19'' Bati-rack
  • For housing 19'' equipment in an air conditioned, secure, dust-free environment
  • Comprises 2 or 4 x 19'' uprights
  • With levelling feet
  • The 4-upright bati-rack takes shelves for enclosures depth 800 mm
  • Supplied ready for assembly
  • RAL 7035
  • Capacity: : 42 U
  • Height (without adjustment levelling feet: + 27 to 42 mm with feet): : 1965 mm
  • Width: : 550 mm
  • Depth: : 640 mm
  • Loading capacity: : 300 kg
  • Number of uprights: : 2
General characteristics
19'' Bati-rack
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.