Skip to main content
Logo print

Control and signalling transfo - 1 Ph - prim 460 V / sec 24 V - 2500 VA - screw

LEGRAND

Control and signalling transfo - 1 Ph - prim 460 V / sec 24 V - 2500 VA - screw

REF. 044250 EAN. 3245060442507
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built as safety transformer Yes
Built as isolating transformer No
Built as energy saving transformer No
Primary voltage 1 440-440 V
Primary voltage 2 460-460 V
Primary voltage 3 480-480 V
Secondary voltage 1 24-24 V
Rated apparent power 2500 VA
Type of insulation material according to IEC 85 B
Short-circuit-proof No
Relative short circuit voltage 1.9 %
Width 300 mm
Height 292 mm
Depth 171 mm
Degree of protection (IP) Other
Ring core No
Suitable for mounting on PCB No
Modular version No
Degree of impact strength (IK) IK04
Voltage type AC
Terminal marking indication Yes
Connection type Screwed terminal

Documentation

5 documents
Technical Guide
Technical Guide
Technical Sheet
F00870FR-03.pdf pdf (0.98 Mo)
Technical Sheet
F00870EN-03.pdf pdf (0.97 Mo)
Technical Guide
5 documents
Catalogue Technical Page
ex223001_0497.pdf pdf (0.18 Mo)
Catalogue Technical Page
ex223001_0504.pdf pdf (0.04 Mo)
Catalogue Technical Page
ex223001_0498.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0494.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0502-0503.pdf pdf (0.06 Mo)
2 documents
PEP
LGRP-2015-040-V1-EN.pdf pdf (0.67 Mo)