Control and signal. transfo - 1 Ph - prim 230/400 V / sec 24/48 V -400 VA -screw
- Pack (number of units) 1
- Volume (dm3) 8.514
- Weight (g) 5 699.00
Input voltage = 230-400 V ± 15 V~ Output voltage = 24-48 VA
- Supplied with 2 coupling strips
- Power in VA according to IEC and CSA : 400
- Power in VA according to UL : 300
- Instantaneous admissible power at cos ϕ = 0.5 : 700
- IP 2X or XXB up to 400 VA (coupling strip not mounted) - IP XXA over 400 VA - IK 04
- Conform to IEC EN 61558-2-2 and 2-4 or 2-6, UL506 and CSA C22-2-No 66
- UL USA and Canada agreements
- Products suitable for building equipment conforming to standards EN 61131-2, EN 60204-1 and EN 60439-1
- Active parts protected by cover up to 1000 VA
- Interference filtering (except Cat.Nos 0 442 16/17/18)
- Direct fixing possibility on symmetrical rail up to 250 VA
- Supplied with coupling strip 0 V secondary / earth up to 1000 VA (except spring connection range)
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.