Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 435 21

Remote panels for insulation monitoring device (IMD) - for mounting on enclosure door - 24 or 230 V~

New
  • Pack (number of units) 1
  • Volume (dm3) 0.701
  • Weight (g) 169.00

Substitution references

No substitute reference

Product characteristics
Remote panels for insulation monitoring device (IMD)
  • Connected to the IMD unit with cable Cat.No 3 369 04 for alarm report
  • LED indicator and audible signal for the state of IT network
  • STOP button for audible signal
  • TEST button for insulation monitoring in compliance with IEC 60364-7-710 standard
  • Up to 5 remote panels per IMD
  • Manual addressing (using dip switches)
For mounting on enclosure door
  • Cut-out dimensions: 68 x 68 mm
  • Product dimensions: 72 x 72 mm
  • 230 V or 24 V~
General characteristics
Insulation monitoring device (IMD) - for IT earthing system in medical environment
  • Used to permanently monitor the insulation level of the IT earthing system, in compliance with installation standard IEC 60364-7-710 (Group 2 hospitals)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.