Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 427 20

Safety transformer - 230-400 V / 24-48 V - 63 VA - 2 x 4 mm²

  • Pack (number of units) 1
  • Volume (dm3) 6.00
  • Weight (g) 3 410.00

Substitution references

No substitute reference

Product characteristics
Safety transformers
  • Conform to standard IEC EN 61558-2-6
  • For 63 VA transformers:
    • Fuse cartridges: 5 x 20 time-delayed
    • Fuse carrier: Cat.No 0 371 81
  • For 100 VA and greater transformers:
    • Up to 25 A : gG 10 x 38 fuse cartridges and fuse carrier Cat. No. 0 058 08
    • From 25 A to 50 A : gG 14 x 51 fuse cartridges and fuse carrier Cat.No 0 215 01
    • From 50 A upwards : gG 22 x 58 fuse cartridges and fuse carrier Cat.No 0 216 01
    • C curve MCBs
Input voltage = 230-400 V~ Output voltage = 24-48 V~
  • Power : 63 VA
  • Primary terminal flexible cable : 4 mm²
  • Secondary terminal flexible cable cross-section : 4 mm²
General characteristics
Transformers and auto-transformers IP 55 - class II - single-phase
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.