Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 425 92

Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 4 kVA

  • Pack (number of units) 1
  • Volume (dm3) 72.864
  • Weight (g) 42 000.00

Substitution references

No substitute reference

Product characteristics
Single-phase
Primary: 230 V~ / Secondary: 230 V~ with centre tap
  • Equipped with two temperature monitoring systems (bi-metal strips and thermocouple PT 100), making them compatible with any medical control system
  • IP 00
  • Output : 4 kVA
  • Terminal primary flexible cable : 16 mm²
  • Terminal secondary flexible cable : 16 mm²
General characteristics
Isolating transformers for hospitals
  • Conform to standard IEC EN 61558-2-15
  • The main requirements of this standard, additionally to IEC 61558-2-4, concern:
    • secondary/earth leakage current, limited to 0.5 mA off-load
    • inrush current, limited to 12 times the peak value of primary current
  • Electrostatic shield linked to dedicated terminal
  • Equipped with a temperature monitoring system, and outputs on dedicated terminals
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.