Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 422 85

Auto-transformer - single phase - protected - 400/230 V - 0.75 kVA - 2 x 4 mm²

  • Pack (number of units) 1
  • Volume (dm3) 6.00
  • Weight (g) 5 913.00

Substitution references

No substitute reference

Product characteristics
Auto-transformers
Single phase - protected
  • 400-230 V~ or 230-400 V~ by reversibility
  • Conform to standard IEC 61558-2-13
  • Power : 0.75 kVA
  • Terminal primary flexible cable : 4 mm²
  • Terminal secondary flexible cable : 4 mm²
General characteristics
Transformers and auto-transformers IP 55 - class II - single-phase
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.