Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 420 25

Transformer for chimes - 230 V / 12 V-8 V

  • Pack (number of units) 1
  • Volume (dm3) 0.262
  • Weight (g) 336.00

Substitution references

No substitute reference

Product characteristics
Transformer - 230 V/12 V - 8 V
  • Conform to IEC 61 558-2-8 standard
  • Protected against short-circuits and overvoltages
  • Wall-mounting with screws
  • Secondary tension: : 12/8 V
  • Intensity: : 1 A
  • Power: : 12 VA
  • Dimension - Length : : 92 mm
  • Dimension - Depth: : 56 mm
  • Dimension - Height : : 42 mm
General characteristics
Other chimes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.