Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 419 12

Movement detector - optical barrier - 24-230 V~ - IP67 - IK08 - class II

  • Pack (number of units) 1
  • Volume (dm3) 0.536
  • Weight (g) 215.00

Substitution references

No substitute reference

Product characteristics
Optical barrier
  • For shops, entrance halls
  • Electrical power 24 to 230 V~- 50/60 Hz - class II
  • IP 67 - IK 08
  • Compatible with all electronic wired chimes and Legrand bell
  • Adjustable time between 2 detections: 7 seconds
  • Supplied with reflector and fixing brackets
General characteristics
Optical barrier and door contact
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.