Skip to main content
Logo print

Electromechanical chime - 230 V~ chime with transformer

- LEGRAND

Electromechanical chime - 230 V~ chime with transformer

REF. 041652 EAN. 3245060416522
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing colour Other
Housing material Plastic
Loudness 75 dB
Nominal voltage 8-8 V
Degree of protection (IP) IP20
Type of current DC
Built-in battery No
Connected object No

Documentation

1 document
Instruction Use
U4359B.pdf pdf (0.98 Mo)
1 document
Catalogue Commercial Page
ex223001_0841.pdf pdf (0.04 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details