Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 416 46

Bell push - surface-mounting - 24 V - 2 A - IP30 - class III

  • Pack (number of units) 5
  • Volume (dm3) 0.294
  • Weight (g) 73.00

Substitution references

No substitute reference

Product characteristics
Bell pushes
  • Surface-mounting
  • White
  • Supplied without fixing screws
24 V - 2 A bell push
  • IP 30 - class III W
  • Dim.: 50 x 25 x 20 mm
General characteristics
Bells, bell pushes
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.