Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 416 45

Bell push with illuminated label holder - surface-mount 230 V-2 A -IP30 -classII

  • Pack (number of units) 10
  • Volume (dm3) 0.693
  • Weight (g) 317.00

Substitution references

No substitute reference

Product characteristics
Bell pushes
  • Surface-mounting
  • White
  • Supplied without fixing screws
230 V - 2 A bell push with illuminated label holder
  • IP 30 - class II
  • Supplied without lamp
  • Dim.: 70 x 35 x 24 mm
  • Use lamps Cat.No 0 898 26 - 12 V and Cat.No 0 898 21 - 220 V
General characteristics
Bells, bell pushes
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.