Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
LEGRAND
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
REF. 041538
EAN.
3245060415389
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Black |
---|---|
Housing material | Plastic |
Loudness | 105 dB |
Frequency sound signal | 50-60 Hz |
Nominal voltage | 110-130 V |
---|---|
Type of current | AC |
Degree of protection (IP) | IP30 |
Radio-controlled | No |
Documentation
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
PEP
SELECT AN ACTION