Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 415 32

Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA

  • Pack (number of units) 1
  • Volume (dm3) 1.315
  • Weight (g) 243.00

Substitution references

No substitute reference

Product characteristics
Electromechanical sirens IP 30 - IK 05
  • Supplied with screws for semi-flush mounting
D.C. current
  • Voltage : 12 V=
  • Power : 11 W
  • Consumption : 889 mA
  • Average acoustic output at 1 m : 98 dB
  • Weight : 0.2 kg
  • Max. continuous rating : 200 hr
General characteristics
Electromechanical and electronic sirens
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
melodie_son.png Mélodie, son, sonnerie

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.