Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 415 23

Industrial warning device - IP20 - IK08 - 110 dB 230 V~ - 120 mA

  • Pack (number of units) 1
  • Volume (dm3) 1.115
  • Weight (g) 714.00

Substitution references

No substitute reference

Product characteristics
Industrial warning devices 110 dB IP 20 - IK 08
  • Frequency 350/400 Hz, continuous sound
  • Operates intermittently: 1 min on / 10 min off
  • 230 V~ power supply
  • Consumption : 120 mA
General characteristics
Electromechanical and electronic sirens
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
melodie_son.png Mélodie, son, sonnerie

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.