Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 414 16

Bell - for industrial and alarm use - IP44 - IK10 - 24 V~ - Ø150 mm gong

  • Pack (number of units) 1
  • Volume (dm3) 2.38
  • Weight (g) 1 013.00

Substitution references

No substitute reference

Product characteristics
Class I
  • Double insulated
  • Polyester corrosion resistant finish
  • 200 hours maxi. continuous rating
IP 44 - IK 10
  • Ø 150 mm gong
  • RAL 7037 Grey
  • Voltage : 24 V~
  • Consumption : 360 mA
  • Average acoustic output at 1 m : 98 dB
  • Weight : 1 kg
General characteristics
Bells for industrial and alarm use
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
melodie_son.png Mélodie, son, sonnerie
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.