Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 413 88

Compact size LED beacon to be equipped with base - 2500 Candelas - IP65 IK08 - Green

  • Pack (number of units) 1
  • Volume (dm3) 0.65
  • Weight (g) 117.00

Substitution references

No substitute reference

Product characteristics
Compact size LED beacons
  • To be equipped with base Cat.No 0 413 81/82/83
  • Adjustable light intensity (3 levels)
  • 5 separate light effects: steady, single or double flash, strobe effect, random
  • Can be controlled via independent electrical contacts and/or push-buttons
  • Dimensions : height 42.5 mm, Ø92 mm
  • IP65 - IK 08
  • Power supply from 12 V~ and = to 230 V~ depending on the installed base
2500 Candelas
  • Green
General characteristics
Illuminated signalling - equipment and accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.