Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 413 82

Base for LED beacons and multi-sound electronic sirens - 40/80 V~/= - IP65

  • Pack (number of units) 1
  • Volume (dm3) 0.65
  • Weight (g) 155.00

Substitution references

No substitute reference

Product characteristics
Bases for LED beacons and multi-sound electronic sirens
  • For LED beacons Cat.Nos 0 413 86/87/88/92/93 and multi-sound electronic sirens Cat.No 0 413 98
40/80 V~ and =
  • IP 65, side wiring, equipped with 2 cable glands
  • Dimensions : height 46 mm, Ø92 mm
General characteristics
Illuminated signalling - equipment and accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.