Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 405 90

Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red

  • Pack (number of units) 1
  • Volume (dm3) 1.135
  • Weight (g) 269.00

Substitution references

No substitute reference

Product characteristics
Sounders
  • Conform to EN 54-3 standard and CE CPR approved
  • IP 65 - IK 07
  • Surface-mounting
  • Sound level: 90 dB at 2 meters - NF S 32-001 sound
  • Voltage range: 10 - 42 V
  • Average consumption: 12 V= 5 mA
    • 24 V= 9 mA
    • 2 cable glands supplied
General characteristics
Sounders, sounder beacons, bells, electromagnetic door holder and safety electrical power supplies
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
profil_environnemental_produit.png Environmental product profile

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.