Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 405 87

Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white

  • Pack (number of units) 1
  • Volume (dm3) 4.44
  • Weight (g) 470.00

Substitution references

No substitute reference

Product characteristics
Sounder beacons
  • Conform to EN 54-3 standard and CE CPR approved
  • Sound level: 90 dB at 2 meters - NF S 32-001 sound
  • Red flash
  • Voltage range: 10 - 58 V
  • Average consumption: 12 V DC 23 mA ; 24 V DC 22 mA ; 48 V DC 23 mA
  • IP 21 - IK 07
  • Flush mounting in false ceiling
General characteristics
Sounders, sounder beacons, bells, electromagnetic door holder and safety electrical power supplies
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.