Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 405 09

Safety electrical power supply - need 2 batteries 12 V 7 Ah

  • Pack (number of units) 1
  • Volume (dm3) 32.062
  • Weight (g) 3 064.00

Substitution references

No substitute reference

Product characteristics
Safety electrical power supplies
  • Conform to EN 54-4, EN 12101-10
  • CE CPR approved
  • For DC power supply of fire safety installations such as fire doors, smoke removal devices, …
  • Power supply 3 A - 24 V
  • 2 batteries 12 V 7 Ah (Pb) Cat.No 0 407 49 (not supplied)
General characteristics
Sounders, sounder beacons, bells, electromagnetic door holder and safety electrical power supplies
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.