Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 398 76

RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 10 m - in plastic bag with hook

  • Pack (number of units) 1
  • Volume (dm3) 1.789
  • Weight (g) 403.00

Substitution references

No substitute reference

Product characteristics
Cat. 6 U/UTP RJ 45 cords
  • RJ 45 - RJ 45 flat
  • Plastic bag with hook
  • Length 10 m
General characteristics
Audio/video system - USB Type-C adaptors and cords, data cords and cables
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.