Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 398 60

USB 3.0 A male / B male cord - length 2 m - in plastic bag with hook

New

USB 3.0 A male / B male cord - length 2 m - in plastic bag with hook

  • Pack (number of units) 1
  • Volume (dm3) 1.10
  • Weight (g) 126.00

Substitution references

No substitute reference

Product characteristics
USB data cords
  • To be used to transfer data between a USB Data socket and a peripheral (hard disk, printer, scanner, etc)
Length 2 m
  • Plastic bag with hook
  • Male USB 3.0 A/male B cord
General characteristics
Audio/video system - USB Type-C adaptors and cords, data cords and cables
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.