Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 390 71

Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M8 - pitch 26

  • Pack (number of units) 5
  • Volume (dm3) 1.162
  • Weight (g) 397.00

Substitution references

No substitute reference

Product characteristics
Bare power terminal blocks
  • For copper bars or cable lugs
  • Insulation dividers and protective covers to be ordered separately
  • For use with terminal marker sheets
Cable lug - cable lug for symmetrical rails
  • Fixed using metal clip on rails 15 mm depth and EN 60715 15 mm depth
  • Connecting max. : 35 mm²
  • Pitch : 26 mm
General characteristics
Viking™ 3 power terminal blocks
  • Bridging the gap between the enclosure and external cables
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.