Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 390 13

Power terminal block Viking 3 - cable lug-cable lug - pitch 36

  • Pack (number of units) 5
  • Volume (dm3) 4.413
  • Weight (g) 1 242.00

Substitution references

No substitute reference

Product characteristics
Insulated aluminium/copper power terminal blocks
  • For aluminium/copper cables, copper bars or cable lugs
  • Direct connection of cable
  • Insulation and protection against direct contact without additional accessories (built-in dividers and covers)
  • Pre-cut removable covers for adjustment to the various connection modes
  • Fixed using metal clip for rails 15 mm depth and EN 60715 15 mm depth, or on plate with screws
  • Permits the use of Cab 3, Duplix markers
  • Test via test plug closed covers
  • Blocks with identical pitch can be joined using a threaded rod
  • Shunting possible with Cat.Nos 0 394 46/47
Cable lug - cable lug
  • Rigid or flexible cable : Al/Cu 95 mm²
  • Rigid or flexible cable : Al/Cu 95 mm²
  • Pitch : 36 mm
General characteristics
Viking™ 3 power terminal blocks
  • Bridging the gap between the enclosure and external cables
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.