Skip to main content
Logo print

Cutting rail C-profile - L. 2 m

Atlantic & Marina LEGRAND

Cutting rail C-profile - L. 2 m

REF. 038971 EAN. 3245060389710
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Profile rail
Width 27 mm
Height 15 mm
Depth 2000 mm
Material Metal
Colour Stainless steel

Documentation

1 document
Catalogue Commercial Page
ex223001_0439.pdf pdf (0.23 Mo)