Skip to main content
Logo print

Duplix marker holder - 7 markers - red

Duplix LEGRAND

Duplix marker holder - 7 markers - red

REF. 038452 EAN. 3245060384524
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Toothing None
Material Plastic
Cable diameter 8-90 mm
Length 67.5 mm
Width 8.6 mm
Colour Red
Transparent No
With label space No
Imprint None
Mounting method Other

Documentation

1 document
Technical Sheet
F9026DFR.pdf pdf (0.22 Mo)
1 document
Catalogue Commercial Page
ex223001_0818.pdf pdf (0.16 Mo)