Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 383 63

Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''D''

  • Pack (number of units) 300
  • Volume (dm3) 0.229
  • Weight (g) 44.00

Substitution references

No substitute reference

Product characteristics
Markers for wiring 1.5 to 2.5 mm² and 4 to 6 mm² cross-section
  • Pack:
    • From 0.5 mm² to 2.5 mm²: strips of 30 markers
    • Upper 2.5 mm²: strips of 20 markers
  • Price per marker
Letters: black on yellow background
  • 4 to 6²
  • D
General characteristics
CAB 3™ marking system - markers for wiring and Viking 3 terminal blocks
  • For marking wiring or Viking 3 terminal blocks
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.