Skip to main content
Logo print

Marker CAB 3 - for wiring 0.5 to 1.5 mm² - conventional symbol : ''=''

LEGRAND

Marker CAB 3 - for wiring 0.5 to 1.5 mm² - conventional symbol : ''=''

REF. 038275 EAN. 3245060382759
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Booklet shape
Toothing None
Material Plastic
Core diameter 0.8-1.4 mm
Cable diameter 2-3.2 mm
Length 5 mm
Width 3 mm
Colour Yellow
Transparent No
With label space Yes
Imprint Symbols
Mounting method Snap

Documentation

1 document
Technical Sheet
f9008ffr.pdf pdf (0.07 Mo)
1 document
Catalogue Commercial Page
ex223001_0475.pdf pdf (0.29 Mo)