Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 381 53

Marker CAB 3 - for wiring 0.5 to 1.5 mm² - numbers 61 to 80

  • Pack (number of units) 240
  • Volume (dm3) 0.229
  • Weight (g) 29.00

Substitution references

No substitute reference

Product characteristics
Markers for wiring 0.5 to 1.5 mm² cross-section and terminal blocks
  • Strips of 20 markers (price per marker)
  • Numbers: black on white background (available in black on yellow background on request)
  • 61 to 80
General characteristics
CAB 3™ marking system - for wiring or Viking 3 terminal blocks
  • For marking wiring or Viking 3 terminal blocks
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.