Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 380 01

Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED

  • Pack (number of units) 1
  • Volume (dm3) 1.515
  • Weight (g) 398.00

Substitution references

No substitute reference

Product characteristics
Break glass emergency boxes
  • Polycarbonate, Class II - IK 07
  • Equipped with:
    • hinged glass door with locking option by key
    • 3 cable entries for CG ISO 16/20 (by top or bottom as reversible product)
    • 2 entries from back of product Ø20
    • 2 side entries for mini-trunking 20 x 12.5 and 32 x 12.5
    • 1 NC contact and 1 NO contact
  • Breaking capacity:
    • 400 V~ / 4.5 A
    • 230 V~ / 6 A
    • 48 V DC / 1 A
    • 24 V DC / 1.5 A
  • Flush-mounting option with boxes Ø85
  • Dim.: 125 x 125 x 71 mm (surface-mounting) IP 44 - 125 x 125 x 33 mm (flush-mounting) IP 30
  • Red boxes can be used for fire applications and manipulated by fire fighters
  • Yellow boxes can be used for emergency applications and manipulated by employees
2-position boxes
  • Equipment:
    • 1 mushroom head button for pressing
    • 1 finishing accessory for simple action release (glass break) or double action (glass break followed by pressing on mushroom head)
    • 2 long life 230 V~ LED indicators (green/red)
  • Yellow box without LED
General characteristics
Safety boxes 125 series - for emergency applications
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
profil_environnemental_produit.png Environmental product profile

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.