Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 379 41

Marker-holder Memocab - for wiring - L. 30 mm - section 0.75 to 4 mm²

  • Pack (number of units) 500
  • Volume (dm3) 1.787
  • Weight (g) 326.00

Substitution references

No substitute reference

Product characteristics
Marker-holders for wiring
Length of marking: 30 mm
  • 7 markers
  • Section : 0.75 mm²
  • Ø : 4.8 mm
General characteristics
Memocab™ marking system - for wiring
  • Marking system with closed ring
  • High resistance in very aggressive environments
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.