Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 379 11

Marker holder Memocab - marking of both ends - L. 30 mm -section 0.75 to 4 mm²

  • Pack (number of units) 500
  • Volume (dm3) 3.948
  • Weight (g) 373.00

Substitution references

No substitute reference

Product characteristics
Marker-holders for simultaneous marking of both ends
  • Pre-cut label holders in rolls
Length of marking: 30 mm
  • 12 markers
  • Section min. : 0.75 mm²
  • Section max. : 4 mm²
  • Ø : 2.3 mm
  • Ø : 4.8 mm
General characteristics
Memocab™ marking system - for wiring
  • Marking system with closed ring
  • High resistance in very aggressive environments
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.