Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 377 60

Ferrules Starfix - simples individuals - cross section 0.34 mm² - green

  • Pack (number of units) 500
  • Volume (dm3) 0.475
  • Weight (g) 56.00

Substitution references

No substitute reference

Product characteristics
Ferrules with insulating flange
  • Provide an equipotential link for all the strands of a copper flexible conductor
  • Active part in tinned electrolytic copper
  • Conform to NF C 63-023
Singles - individual ferrules (sachet packing)
  • Cross-section : 0.34 mm²
  • Colour : green
  • Number of strips or sachets : 5
  • Number of ferrules per strip or sachet : 100
General characteristics
Starfix™ ferrules and crimping tools
pages_catalogue.png Catalogue pages & additional information
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.