Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 376 42

Refill Starfix - large capacity (300 ferrules) - 0.75 mm² - blue

  • Pack (number of units) 3000
  • Volume (dm3) 3.544
  • Weight (g) 460.00

Substitution references

No substitute reference

Product characteristics
Ferrules with insulating flange
  • Provide an equipotential link for all the strands of a copper flexible conductor
  • Active part in tinned electrolytic copper
  • Conform to NF C 63-023
Singles - supplied as refills
  • Large capacity for less frequent applicator reloading
  • Translucent refills for direct mounting on crimping tool Cat.No 0 376 09
  • Cross-section : 0.75 mm²
  • Colour : blue
  • Number of ferrules per refills : 300
General characteristics
Starfix™ ferrules and crimping tools
pages_catalogue.png Catalogue pages & additional information
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.