Crimping tool - for Starfix ferrules in strips - cross sections 0,5 to 2,5 mm²
Starfix
LEGRAND
Crimping tool - for Starfix ferrules in strips - cross sections 0,5 to 2,5 mm²
REF. 037609
EAN.
3245060376093
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | Cable end sleeves |
---|---|
Compression shape | Arbour clamping |
Cross section | 0.5-2.5 mm² |
AWG-range | 13-20 |
Length | 204 mm |
With locking device (for mechanical tools) | No |
---|---|
Construction/operation | Mechanical |
Inserts exchangeable | No |
Number of included inserts | 1 |
With automatic return | Yes |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION