Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 376 08

Crimping tool - for Starfix ferrules in strips -cross sections 0.25 to 0.34 mm²

  • Pack (number of units) 1
  • Volume (dm3) 1.844
  • Weight (g) 205.00

Substitution references

No substitute reference

Product characteristics
Crimping tools for ferrules in strips
  • Cut and crimp of ferrules from 0.25 to 6 mm² in one operation
Starfix crimping tool for 0.25 and 0.34 mm² cross-sections
  • Supplied fitted with empty applicator
General characteristics
Starfix™ ferrules and crimping tools
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.