Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 375 69

Protective screen Viking 3 - to be cut -screw -1 entry/1 outlet -pitch 12,15

  • Pack (number of units) 10
  • Volume (dm3) 17.00
  • Weight (g) 2 407.00

Substitution references

No substitute reference

Product characteristics
Protective screens
Cut to length
  • Length 1 m
  • Mounted on separation and insulation divider
  • For screw terminal blocks 1 entry/1 outlet
  • Can be equipped with CAB 3 marking system for terminal blocks
  • 12 and 15 mm pitch (divider Cat.No 0 375 61)
General characteristics
Viking™ 3 accessories for terminal blocks
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.