Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
LEGRAND
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
REF. 037540
EAN.
3245060375409
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Jumper comb |
---|---|
Number of bridged clamps | 12 |
Rated current In | 57 A |
Rated voltage | 800 V |
Insulated | No |
With shock protection | No |
---|---|
Mounting method | Screwable |
Modular spacing | 10 mm |
Colour | Other |
Documentation
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION