Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 375 35

Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10

  • Pack (number of units) 50
  • Volume (dm3) 0.162
  • Weight (g) 73.00

Substitution references

No substitute reference

Product characteristics
Shielding accessories
  • Ensure safe, simple connection of cable shielding
Screening continuity bracket
  • For screw terminal blocks 1 entry/1 outlet 5, 6, 8 and 10 mm pitch
  • Connected with 2.8 x 0.8 mm clips or welded on
  • Capacity: 1 mm²
General characteristics
Viking™ 3 accessories for terminal blocks
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.