Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 375 30

Shielding clamps Viking 3 - screw/spring - for cable Ø3 to 8 mm

  • Pack (number of units) 10
  • Volume (dm3) 0.238
  • Weight (g) 124.00

Substitution references

No substitute reference

Product characteristics
Shielding accessories
  • Ensure safe, simple connection of cable shielding
Shielding clamps
  • For screw and spring terminal blocks
    • mounted by pivoting on collector bar 10 x 3 mm Cat.No 0 375 34
    • mounted on plate with M4 screws (supplied)
    • mounted on rail with Cat.No 0 364 69
  • For cable Ø 3 to 8 mm
General characteristics
Viking™ 3 accessories for terminal blocks
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.