Skip to main content
Logo print

End stop for Viking3 terminal blocks with automatic 12mm pitch

Viking 3 LEGRAND

End stop for Viking3 terminal blocks with automatic 12mm pitch

REF. 037513 EAN. 3245060375133
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Colour Grey
Mounting method DIN rail (top hat rail)/G-rail TH35/G32
Type of latching Screwable
Material Plastic
Inflammability class of insulation material according to with UL94 V2
Width 12 mm
Height 38.8 mm
Depth 49.7 mm

Documentation

2 documents
Technical Sheet
F00903EN-00.pdf pdf (1.66 Mo)
Technical Sheet
F00903FR-00.pdf pdf (1.23 Mo)
2 documents
Catalogue Technical Page
ex223001_0469.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0462.pdf pdf (0.14 Mo)
1 document
3D Autocad
037513.dwg dwg (0.07 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details