Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 375 00

Bridging combs Viking 3 - equipotential - for 10 blocks with 5 mm pitch - blue

  • Pack (number of units) 20
  • Volume (dm3) 0.255
  • Weight (g) 130.00

Substitution references

No substitute reference

Product characteristics
Equipotential bridging accessories
Bridging combs for screw and spring terminal blocks
  • Front mounting (automatic insertion), screwless
  • Isolated and separable
  • Consecutive or alternating connection
  • For 10 blocks with 5 mm pitch - blue
  • Cat. No 0 371 51/52: upper level only Cat. No 0 372 56: lower level only Cat. No 0 372 54: non shuntable
General characteristics
Viking™ 3 accessories for terminal blocks
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.