Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 374 47

Power distribution block - extra-flat for lugs - 125 A

  • Pack (number of units) 1
  • Volume (dm3) 2.478
  • Weight (g) 1 144.00

Substitution references

No substitute reference

Product characteristics
Extra-flat for lugs
125 A
  • Fixing on rail EN 60715 symmetrical or on plate with M6 screws.
  • Equipped with:
    • 1 incoming 35 mm² (possible tapp-off)
    • 10 phase outgoing 16 mm² - M5 screws
    • 17 neutral outgoing 16 mm² - M5 screws
  • Connection possible using connector Cat.No 0 373 65
General characteristics
Power distribution blocks
  • "Standard" distribution
  • Supplied with screen protection
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.