Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 374 30

Power distribution block - stepped for lugs - 125 A - 4 bars 15 x 4 mm

  • Pack (number of units) 1
  • Volume (dm3) 7.677
  • Weight (g) 1 050.00

Substitution references

No substitute reference

Product characteristics
Stepped for lugs
125 A
  • Fixing on rail EN 60715 symmetrical, with claws Cat.No 0 374 39 or on plate with M6 screws 4 bars 15 x 4 mm supplied with:
    • 1 incoming 35 mm² - M8 screws
    • 5 outgoing 25 mm² - M6 screws
General characteristics
Power distribution blocks
  • "Standard" distribution
  • Supplied with screen protection
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.