Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 374 10

Copper bar - flexible - section 13 x 3 mm - 160 to 200 A - L. 2 m

  • Pack (number of units) 1
  • Volume (dm3) 3.00
  • Weight (g) 1 600.00

Substitution references

No substitute reference

Product characteristics
Copper bars
Flexible
  • Supplied flat, length 2 m
  • Cross section : 13 x 3 mm
  • I permissible IP ? 30 : 200 A
  • I permissible IP > 30 : 160 A
General characteristics
Copper bars and accessories
  • Standard distribution
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.