Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 374 03

Connector with 3 outgoing terminals - 200 A

  • Pack (number of units) 10
  • Volume (dm3) 0.189
  • Weight (g) 355.00

Substitution references

No substitute reference

Product characteristics
Connectors
With 3 outgoing terminals 200 A
  • Fits onto flat copper bars and distribution block Cat.No 0 374 00
  • Capacity:
    • 1 x Ø 5.3 mm outgoing terminal for 1.5 to 6 mm² connection
    • 2 x Ø 7.5 mm outgoing terminals for 6 to 16 mm² connection
General characteristics
Connection
  • "Standard" distribution
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.